text.skipToContent text.skipToNavigation

Catalog No. : ATCC2531

Description:  TREFOIL CBLE CLEAT SS316 .98-1.22IN

UPC: 753554097124

Trefoil Cable Cleat, Material Type 316 Stainless Steel, Cable Outer Diameter Minimum 25mm Maximum 31mm, Cleat Dimensions Height 68.5mm, Width 70mm, Hardware Included
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Mounting element for support/profile rail

Application

Cable cleats secure cables to T&B Cable Tray and provide resistance to short circuit forces.

Specifications

Material

Type 316 Stainless Steel

Temperature Rating

-60 to +120 C

Classifications

Brand Name

T&B Cable Tray

Standard

IEC 61914:2015

Dimensions

Width

47.4 mm

Height

48 mm

ETIM EC000536 Cable bracket

Length

47.4 mm

Model

Two-sided

With anchor/plug

N

Material

Stainless steel

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Marketing Brochure

Click here