Alternate Catalog No. : ATC 2/0
Catalog No. : ATC2/0
Description: AL TAPERED SPLICE CONCENTRIC 2/0
UPC: 783786697175
- Solid Center Stop Ensures Proper Cable Insertion.
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Connector Bores Coated with Oxide Inhibitor to Prevent Oxidation.
- All Splices Marked with Conductor Sizes and Die References for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications.
Descriptors
Category |
Wire or cable compression splice |
Special Features |
Dual-Rated. Use with aluminum and copper conductors. Solid Center Stop assures proper cable insertion. Conductor bores coated with oxide inhibitor to prevent oxidation. All Splices marked with Die References for Easy Identification. |
Application |
Tapered ends enable use in High-Voltage Applications up to 69kV. |
Specifications
Connection |
Compression |
Conductor Range |
2/0 STR AL-CU AWG |
Number Of Conductors |
2 |
Material |
Aluminum |
Finish |
Bare |
Insulation |
None |
Classifications
Brand Name |
Homac |
Standard |
ANSI C119.4 |
Dimensions
Size |
Length 3-1/16 inches |
Documents/Support Tools
SDS |