text.skipToContent text.skipToNavigation

Alternate Catalog No. : ATC 1

Catalog No. : ATC1

Description:  AL TAPERED SPLICE CONCENTRIC 1

UPC: 783786023219

Aluminum Tapered Splices, #1 Stranded AL-CU, installing dies TU, 52, BG, 243, 5/8. Length 3 inch. Outside Diameter 5/8 inch. Oil Stop. Oxide Inhibitor. Red Caps.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Solid Center Stop Ensures Proper Cable Insertion.
  • Dual-Rated for Use with Aluminum and Copper Conductors.
  • Connector Bores Coated with Oxide Inhibitor to Prevent Oxidation.
  • All Splices Marked with Conductor Sizes and Die References for Easy Identification.
  • Meets or Exceeds ANSI C119.4 Specifications.

Descriptors

Category

Wire or cable compression splice

Special Features

Solid center stop ensures proper cable insertion. Dual rated for use with Aluminum and Copper Conductors. All Splices marked with die references for easy installation. Connector bores coated with oxide inhibitor to prevent oxidation.

Application

Tapered ends enable use in High-Voltage Applications up to 69kV.

Specifications

Connection

Compression

Conductor Range

#1 STR AWG

Number Of Conductors

2

Material

Aluminum

Finish

Bare

Insulation

None

Classifications

Brand Name

Homac

Standard

ANSI C119.4
ANSI C119.4

Dimensions

Size

3 inch long

Documents/Support Tools

SDS

Click here