text.skipToContent text.skipToNavigation

Catalog No. : ATB-H-5

Description:  ALUM BUS SUPPORT

UPC: 75114188531

Bolted Aluminum, Type ATB - Slide Bus Support, Pipe to Insulator. 5 Inch Bolt Circle, SPS 1-1/2, 1 inch X 2-3/8 inch Thick. Connectors supplied with clamping hardware in accordance with NEMA Standard CC 1. Galvanized hardware for mounting to insulator is supplied. Stainless Steel Anti-Chatter Spring is supplied.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant