text.skipToContent text.skipToNavigation

Alternate Catalog No. : AT4 A 4-800 N

Catalog No. : AT4A4-800N

Description:  AL DUALRATE MECHLUG 350-800 4BRL4HL

UPC: 783786697960

Tin Plated Aluminum Mechanical Lug, 350 - 800 kcmil, Dual Rated Copper and Aluminum, CU9AL. UL listed. 1/2 inch Bolt holes, 2 Rows of Four Barrels 1-3/32 inch Diamter., Four Hole Pad. Length 6-3/16 inch, Widht 5-39.64 inch, Heidht 1-7/8 inch, Pad Thickness 9/16 inch with 4 Holes. Tin Plated and Wax Dipped Screws 1-3/16 inch Long with 3/8 inch Socket Hex Head.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Mechanical connectors

Specifications

Material

Aluminum

Classifications

Brand Name

Blackburn

Dimensions

Bolt Size

1/2 in