Alternate Catalog No. : AT4 A 4-600 N
Catalog No. : AT4A4-600N
Description: AL DUALRATEMECHLUG No2-600 4BRL 4HL
UPC: 783786697953
Aluminum Mechanical Lug, #2 - 600 kcmil, Dual Rated Copper and Aluminum, Four Barrel Four-Hole Pad, Bolt Size 1/2 Inch, NEMA Bolt Hole Spacing 1-3/4 Inches, Height 1-9/16 Inch, Width 5 Inches, Length 4-5/8 Inches, Tin Plated
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Mechanical connectors |
Specifications
Material |
Aluminum |
Finish |
Tin Plated |
Classifications
Brand Name |
Blackburn |
Dimensions
Bolt Size |
1/2 in |