text.skipToContent text.skipToNavigation

Alternate Catalog No. : AT3 A 4-600 N

Catalog No. : AT3A4-600N

Description:  AL DUALRATEMECHLUG No2-600 3BRL 4HL

UPC: 783786697892

Aluminum Mechanical Lug, #2 - 600 kcmil, Dual Rated Copper and Aluminum, 1/2 inch Bolt hole, Three Barrel, Four Hole Pad
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Mechanical connectors

Specifications

Material

Aluminum

Classifications

Brand Name

Blackburn

Dimensions

Bolt Size

1/2 in