Alternate Catalog No. : AT3 A 2-600 N
Catalog No. : AT3A2-600N
Description: AL DUALRATEMECHLUG No2-600 3BRL 2HL
UPC: 783786697823
Aluminum Mechanical Lug, #6 - 600 kcmil, Dual Rated Copper and Aluminum, Three Barrel Two-Hole Pad, Bolt Size 1/2 Inch, NEMA Bolt Hole Spacing 1-3/4 Inches, Height 1-1/4 Inches, Width 3-3/4 Inches, Length 4-5/8 Inches, Tin Plated
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Mechanical connectors |
Specifications
Material |
Aluminum |
Finish |
Tin Plated |
Classifications
Brand Name |
Blackburn |
Dimensions
Bolt Size |
1/2 in |