Alternate Catalog No. : AT3 A 2-250 N
Catalog No. : AT3A2-250N
Description: AL TP DUAL MECHLUG No6-250 3BRL 2HL
UPC: 783786697755
Aluminum Mechanical Lug, #6 - 250 kcmil, Dual Rated Copper and Aluminum, Three Barrel Two-Hole Pad, Bolt Size 1/2 Inch, NEMA Bolt Hole Spacing 1-3/4 Inches, Height 1 Inch, Width 2-13/16 Inches, Length 4-3/8 Inches, Tin Plated
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Mechanical connectors |
Specifications
Material |
Aluminum |
Finish |
Tin Plated |
Classifications
Brand Name |
Blackburn |
Dimensions
Bolt Size |
1/2 in |