Alternate Catalog No. : AT 336-336
Catalog No. : AT336-336
Description: COMPRESSED TEE
UPC: 783786852345
Aluminum Tees, Main 336/4 (26/7) ACSR, Tap 336/4 (26/7) ACSR. Main Length 3-3/8 inch x 1-3/16 inch outside Diameter, Total Tap Length 7-15/16 inch x 1-3/16 inch outside Diameter. Dies 96, 472, 655, 1 1/8-1, 13A. With Dimple. Oxide Inhibitor, Green Caps.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made of Aluminum for High Strength and High Conductivity.
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Connector Bores Coated with Oxide Inhibitor to Prevent Oxidation.
- All Tees Marked with Conductor Sizes and Die References for Easy Identification
- Meets or Exceeds ANSI C119.4 Specifications.
Descriptors
|
Category |
Wire connectors |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Wire Size |
336 kcmil |
Documents/Support Tools
|
SDS |