text.skipToContent text.skipToNavigation

Alternate Catalog No. : AT21/U075/CSF90/BLY

Catalog No. : AT21U075CSF90BLY

Description:  90D SWL PA66/NPB FTG U075 21MM-BLY

UPC: 5020963045219

Adaptalok ATS, 90 Degree Conduit Fitting, Swivel Internal Female Thread, Nominal Conduit Size 21mm, 3/4 Inch - 20 Connector UNEF Thread, Polyamide (Nylon) 66, Nickel Plated Brass Thread/TPE, Black with Yellow Elastomer
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical fittings

Application

For Insertion into Threaded Entries or Knockout to Connect Conduit

Specifications

Material

Polyamide/Nylon 6.6

Color

Black/Yellow Elastomer

Connection

90 degrees

Cable Entry

3/4 Inch - 20 UNEF Thread

Classifications

Brand Name

Adaptaflex

Dimensions

Size

NC 21mm

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant
POPs POPs 28 Compliant