Catalog No. : AT21/M20/C90/BLY
Description: 90D PA66 FITTING M20 21MM-BLY
UPC: 5020963037979
Descriptors
Category |
Electrical fittings |
Application |
For Insertion into Threaded Entries or Knockout to Connect Conduit |
Specifications
Material |
Polyamide/Nylon 6.6 |
Color |
Black/Yellow Elastomer |
Connection |
90 degrees |
Cable Entry |
M20 Thread |
Classifications
Brand Name |
Adaptaflex |
Dimensions
Size |
NC 21mm |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
POPs | POPs 28 Compliant |
Nominal diameter |
21 mm |
Degree of protection (IP) |
IP68 |
Model |
90°-elbow |
Revolving thread |
N |
Construction type |
External thread |
Type of connection |
Snap connection |
Thread type |
Metric |
Thread connection size |
M20 x 1.5 |
Thread length |
13 mm |
Thread length |
0.512 inch |
Material |
Polyamide (PA) |
Material sealing |
TPE |
Colour |
Black |
Approved in combination with protective conduit UR |
N |
Approved in combination with protective conduit DIN EN 61386-23 |
Y |