Alternate Catalog No. : AT 2/0-2/0
Catalog No. : AT2/0-2/0
Description: AL TEE MAIN/TAP 2/0/2/0
UPC: 783786697731
Aluminum Tees, Main 2/0 Stranded, 2/0 Compresses, 3/0 Compact, Tap 2/0 Stranded, 2/0 Compresses, 3/0 Compact,. Main Length 2-1/2 inch x 11/16 inch outside Diameter, Total Tap Length 6 inch x 11/16 inch outside Diameter. Dies TWTY, 58, 297, 5/8-1. Oxide Inhibitor. Gray Caps.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made of Aluminum for High Strength and High Conductivity.
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Connector Bores Coated with Oxide Inhibitor to Prevent Oxidation.
- All Tees Marked with Conductor Sizes and Die References for Easy Identification
- Meets or Exceeds ANSI C119.4 Specifications.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Made from Aluminum which provides high strength and high conductivity. Dual-rated. Use with Aluminum and Copper conductors. All Tees marked with conductor sizes and die reference for easy identification. |
|
Application |
For Aluminum and Copper Connections |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
Length 6 inches, Tap 2-1/2 inch |
|
Wire Size |
2/0 AWG |