Catalog No. : AT16/A/U/BLY
Description: STR SWL PA66 COUPLER 16MM-BLY
UPC: 5020963023712
Descriptors
Category |
Electrical conduit coupling |
Special Features |
Very High UV Protection |
Application |
For Coupling Two Corrugated Flexible Conduits |
Specifications
Installation Type |
Self-Lock |
Material |
Polyamide/Nylon 6.6 and TPE |
Color |
Black/Yellow Elastomer |
Classifications
Brand Name |
Adaptaflex |
Dimensions
Trade Size |
NC16 |
Outside Diameter |
23.2 mm |
Length |
76 mm |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
POPs | POPs 28 Compliant |
Material |
Plastic |
Material quality |
Polyamide (PA) |
Degree of protection (IP) |
IP68 |
Model |
Straight |
Nominal size |
16-16 mm |
Colour |
Black |