Alternate Catalog No. : ASPS-L-20 FT
Catalog No. : ASPS-L-20FT
Description: PIPE,AL,3 INCH SCH 40, 20 FEET
UPC: 783786796991
Aluminum Pipe, 3 inch, Schedule 40, 20 Foot
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
Material |
Aluminum |
Classifications
Brand Name |
Homac |