text.skipToContent text.skipToNavigation

Catalog No. : ASPKG-6-H

Description:  AL BOLTED SUBSTATION STUD CONNECTOR

UPC: 783786696734

Aluminum Bolted Substation Stud Connector (Expansion Style) - Stud to Pipe - 1-1/8 inch-12 Stud to 1-1/2 inch Pipe
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac