text.skipToContent text.skipToNavigation

Catalog No. : ASPKG-10-L

Description:  AL BOLTED SUBSTATION STUD CONNECTOR

UPC: 783786956111

Aluminum Bolted Substation Stud Connector (Expansion Style) - Stud to Pipe - 1-1/2 Inch -12 Stud to 3 inch Pipe
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac