Alternate Catalog No. : ASL 800 NTNK-SSH
Catalog No. : ASL800NTNK-SSH
Description: LUG -ALUM-2 HOLE W/HARDWARE KIT
UPC: 75114259774
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Made of Aluminum for High Strength and High Conductivity.
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
- All Lugs Marked with Conductor Size and Die References for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications.
Descriptors
Category |
Wire connectors |
Type |
Compression Lug Two Hole Stacking |
Special Features |
Made from Aluminum which provides high strength and high conductivity. Dual-rated. Use with Aluminum and Copper conductors. Prefilled with oxide inhibitor to prevent oxidation and keep out moisture. All lugs marked with conductor sizes and die reference for easy identification. Stainless Steel Hardware. |
Application |
General purpose lugs for Aluminum and Copper terminations. |
Specifications
Connection |
Compression |
Material |
Aluminum |
Finish |
Tin Plated |
Classifications
Brand Name |
Homac |
Standard |
ANSI C119.4 |
Dimensions
Size |
8-5/16 x 1-3/4 inch wide |
Wire Size |
800 kcmil |
Documents/Support Tools
SDS |