Alternate Catalog No. : ASL 1000 SSN
Catalog No. : ASL1000SSN
Description: AL 2HOLE NEMA STACK LUG 1000
UPC: 783786696345
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Made of Aluminum for High Strength and High Conductivity.
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
- All Lugs Marked with Conductor Size and Die References for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications.
Descriptors
Category |
Wire connectors |
Special Features |
Made from Aluminum which provides high strength and high conductivity. Dual-rated. Use with Aluminum and Copper conductors. Prefilled with oxide inhibitor to prevent oxidation and keep out moisture. All lugs marked with conductor sizes and die reference for easy identification. |
Application |
General purpose lugs for Aluminum and Copper terminations. |
Specifications
Connection |
Compression |
Material |
Aluminum |
Classifications
Brand Name |
Homac |
Standard |
ANSI C119.4 |
Dimensions
Size |
Length 9-7/8 inches X 2-7/8 inch wide |
Wire Size |
1000 kcmil |