text.skipToContent text.skipToNavigation

Alternate Catalog No. : ASG 350

Catalog No. : ASG350

Description:  AL SWTCHGEAR MECHLUG 6-350 1BRL

UPC: 783786696284

Aluminum SwitchGear Lug, Dual Rated Mechanical Lug, Dual Rated Connector Copper and Aluminum 90 Degree C, #6 - 350 kcmil, Bolt Hole 1/2 inch, One Barrel.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Mechanical connectors

Specifications

Material

Aluminum

Classifications

Brand Name

Blackburn

Dimensions

Bolt Size

1/2 in