text.skipToContent text.skipToNavigation

Catalog No. : ASCC5256

Description:  SGL FOIL CBL CLEAT SS316 2.05-2.21

UPC: 753554098930

Single Cable Cleat, Material Type 316 Stainless Steel, Cable Outer Diameter Minimum 52mm Maximum 56mm, Cleat Dimensions Height 68.5mm, Width 68mm, Hardware Included
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Mounting element for support/profile rail

Application

Cable cleats secure cables to T&B Cable Tray and provide resistance to short circuit forces.

Specifications

Material

Type 316 Stainless Steel

Temperature Rating

-60 to +120 C

Classifications

Brand Name

T&B Cable Tray

Standard

IEC 61914:2015

Dimensions

Width

68.5m

Height

68 mm

ETIM EC000536 Cable bracket

Length

68.5 mm

Model

Two-sided

With anchor/plug

N

Material

Stainless steel

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Marketing Brochure

Click here