text.skipToContent text.skipToNavigation

Catalog No. : ASCC4044

Description:  SGL FOIL CBL CLEAT SS316 1.58-1.73

UPC: 753554098879

Single Cable Cleat, Material Type 316 Stainless Steel, Cable Outer Diameter Minimum 40mm Maximum 44mm, Cleat Dimensions Height 58mm, Width 58.4mm, Hardware Included
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Mounting element for support/profile rail

Application

Cable cleats secure cables to T&B Cable Tray and provide resistance to short circuit forces.

Specifications

Material

Type 316 Stainless Steel

Temperature Rating

-60 to +120 C

Classifications

Brand Name

T&B Cable Tray

Standard

IEC 61914:2015

Dimensions

Width

58 mm

Height

58.4 mm

ETIM EC000536 Cable bracket

Length

58 mm

Model

Two-sided

With anchor/plug

N

Material

Stainless steel

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Marketing Brochure

Click here