Alternate Catalog No. : ASC 750 TN
Catalog No. : ASC750TN
Description: AL Comp Splice TinPlate 750
UPC: 783786696222
Tin-Plated Aluminum Straight Splices, 750 kcmil AL9CU UL listed, 700 kcmil, 750 kcmil Compressed, ACSR 636 (26/7), installing dies 140H, 301, 342, 1, 1/2. Length 4-11/16 inch x 1-39/64 inch outside Diameter. Oil Stop, Oxide Inhibitor, Red Caps.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made of Aluminum for High Strength and High Conductivity.
- Solid Center Stop Ensures Proper Cable Insertion.
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
- All Splices Marked with Conductor Sizes and Die References for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications. Splices with Tin-Plating are UL Listed through 1000 kcmil.
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Dual Rated for Aluminum or Copper Conductors. Prefilled with Oxide Inhibiting Compound. Solid Center Stop ensures porper Cable insertion. |
|
Application |
Cable Splice |
Specifications
|
Connection |
Compression |
|
Conductor Range |
700 to 750 kcmil |
|
Number Of Conductors |
2 |
|
Material |
Aluminum |
|
Finish |
Tin-Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
4-11/16 Inch |
Documents/Support Tools
|
SDS |