text.skipToContent text.skipToNavigation

Alternate Catalog No. : ASC 750-608

Catalog No. : ASC750-608

Description:  AL STRT SPLICE CONCNTRC 700-750 680

UPC: 783786696239

Aluminum Straight Splices, 700-750 kcmil AL-CU, ACSR 636 (26/7), installing dies 125H, 608, 786, 1, 1/2, 936. Length 4-43/64 inch x 1-1/2 inch outside Diameter. Oil Stop, Oxide Inhibitor, Yellow Caps.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made of Aluminum for High Strength and High Conductivity.
  • Solid Center Stop Ensures Proper Cable Insertion.
  • Dual-Rated for Use with Aluminum and Copper Conductors.
  • Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
  • All Splices Marked with Conductor Sizes and Die References for Easy Identification.
  • Meets or Exceeds ANSI C119.4 Specifications.

Descriptors

Category

Wire or cable compression splice

Special Features

Solid Center Stop ensures proper cable insertion. Made from Aluminum which provides high strength and high conductivity. Dual-rated. Use with Aluminum and Copper conductors. Prefilled with oxide inhibitor to prevent oxidation and keep out moisture. All splices marked with conductor sizes and die reference for easy identification.

Application

For General Applications

Specifications

Connection

Compression

Conductor Range

700 to 750 kcmil , 636(26/7) ACSR kmcil

Number Of Conductors

2

Material

Aluminum

Finish

Bare

Insulation

None

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here

Sales Drawing

Click here