Catalog No. : ASC28X3/T/BL
Description: INSP. T-PIECE PA66 28/28/28MM-BL
UPC: 5020963014963
Descriptors
|
Category |
Electrical conduit elbow |
|
Special Features |
High Impact Resistance and Very High UV Protection |
|
Application |
For Coupling Three Flexible Conduits in a T Configuration |
Specifications
|
Material |
Polyamide/Nylon 6.6 |
|
Color |
Black |
Classifications
|
Brand Name |
Adaptaflex |
Dimensions
|
Trade Size |
3 Connections - NC28 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Degree of protection (IP) |
IP67 |
|
Model |
T-piece |
|
Nominal size |
28-28 mm |
|
Colour |
Black |