text.skipToContent text.skipToNavigation

Alternate Catalog No. : ASC 1000 CPT

Catalog No. : ASC1000CPT

Description:  AL COMP SPLICE 1000 CPT

UPC: 783786695768

Aluminum Straight Splices, 1000 kcmil Compact Al-CU, installing dies 161, 292, 302, 319, 1 3/4. Length 5-1/4 inch x 1-27/32 inch outside Diameter. Oil Stop. Oxide Inhibitor. Brown Caps.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made of Aluminum for High Strength and High Conductivity.
  • Solid Center Stop Ensures Proper Cable Insertion.
  • Dual-Rated for Use with Aluminum and Copper Conductors.
  • Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
  • All Splices Marked with Conductor Sizes and Die References for Easy Identification.
  • Meets or Exceeds ANSI C119.4 Specifications.

Descriptors

Category

Wire or cable compression splice

Special Features

Dual Rated for Aluminum or Copper Conductors. Prefilled with Oxide Inhibiting Compound. Solid Center Stop ensures porper Cable insertion.

Application

Cable Splice

Specifications

Connection

Compression

Conductor Range

954 to 1000 kcmil , 795(26/7) ACSR AWG , 954(45/7) ACSR AWG

Material

Aluminum

Finish

Bare

Insulation

None

Classifications

Brand Name

Homac

Standard

ANSI C119.4
ANSI C119.4

Dimensions

Size

5-1/4 inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here