text.skipToContent text.skipToNavigation

Alternate Catalog No. : ASC 1000

Catalog No. : ASC1000

Description:  AL STRAIGHT SPLICE CONCENT 954-1000

UPC: 783786695751

Aluminum Straight Splices, 1000 kcmil Compressed, 954-1000 kcmil AL-CU, ACSR 795 (26/7) and 954 (45/7), installing dies 161, 292, 302, 319, 1 3/4. Length 5-1/4 inch x 1-27/32 inch outside Diameter. Oil Stop. Oxide Inhibitor. Brown Caps.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made of Aluminum for High Strength and High Conductivity.
  • Solid Center Stop Ensures Proper Cable Insertion.
  • Dual-Rated for Use with Aluminum and Copper Conductors.
  • Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
  • All Splices Marked with Conductor Sizes and Die References for Easy Identification.
  • Meets or Exceeds ANSI C119.4 Specifications.

Descriptors

Category

Wire or cable compression splice

Special Features

Solid Center Stop ensures proper cable insertion. Made from Aluminum which provides high strength and high conductivity. Dual-rated. Use with Aluminum and Copper conductors. Prefilled with oxide inhibitor to prevent oxidation and keep out moisture. All splices marked with conductor sizes and die reference for easy identification.

Application

For General Applications

Specifications

Connection

Compression

Conductor Range

954 to 1000 kcmil , 795 (26/7) ACSR kcmil , 954 (45/7) ACSR kcmil

Number Of Conductors

2

Material

Aluminum

Finish

Tin-Plated

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

5-1/4 inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here

Sales Drawing

Click here