Catalog No. : ASBP-40-3
Description: BOLTED ALUM BUS SUPPORT
UPC: 75114199865
Aluminum Bolted Substation Bus Support - 2 Cables to Bolt Circle - Standard - 230kV Maximum - 1/0-400 AAC 1/0-336 ACSR to 3 inch Bolt Circle
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |