Catalog No. : ASBP-250E8-5
Description: AL Bus Support 2X 2500AAC 5in BC
UPC: 783786858217
Aluminum Bolted Substation Bus Support - 2 Cables to Bolt Circle - Standard - 230kV Maximum - 1100-2500 AAC 1033.5 (45/7,54/7), 1113-2312 ACSR to 5 inch Bolt Circle, 8 inches spacing between cables.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |