text.skipToContent text.skipToNavigation

Catalog No. : ASBP-250-5

Description:  AL BOLTED SUBSTA BUS SUPPORT

UPC: 783786695706

Aluminum Bolted Substation Bus Support (Standard) - 2 Cables to Bolt Circle - 1100-2500AAC 1113-2300ACSR to 5 inch Bolt Circle
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant