text.skipToContent text.skipToNavigation

Catalog No. : ASBP-250-3

Description:  AL BOLTED SUBSTA BUS SUPPORT

UPC: 783786695683

Aluminum Bolted Substation Bus Support (Standard) - 2 Cables to Bolt Circle - 1100-2500AAC 1113-2300ACSR to 3 inch Bolt Circle
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant