text.skipToContent text.skipToNavigation

Catalog No. : ASBP-150-5-Z

Description:  BOLTED BUS SUPPORT 2 CABLES TO INSU

UPC: 783786389605

Aluminum Bolted Substation Bus Support - 2 Cables to Bolt Circle - Standard - 230kV Maximum - 556.5-1500 AAC 477 (26/7,30/7), 500-1272, 1351.5 (45/7), 1361 ACSR to 5 inch Bolt Circle, Z - Inverted Mounting - supplied with Longer Bolts and Nuts
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac