Catalog No. : ASBP-150-5-SSB
Description: DUAL CABLE BUS SUPPORT
UPC: 75114267069
Aluminum Bolted Substation Bus Support - 2 Cables to Bolt Circle - Standard - 230kV Maximum - 556.5-1500 AAC 477 (26/7,30/7), 500-1272, 1351.5 (45/7), 1361 ACSR to 5 inch Bolt Circle, SSB - Stainless Steel Bolt, Lock Washer and Silicon Bronze Nut
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |