text.skipToContent text.skipToNavigation

Catalog No. : ASBP-150-5

Description:  AL BOLTED SUBSTA BUS SUPPORT

UPC: 783786695645

Aluminum Bolted Substation Bus Support (Standard) - 2 Cables to Bolt Circle - 556-1500AAC 636-1272ACSR to 5 inch Bolt Circle
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant