text.skipToContent text.skipToNavigation

Catalog No. : ASBP-100-5-EH

Description:  AL BOLTED SUBSTA BUS SUPPORT

UPC: 75114419734

Aluminum Bolted Substation Bus Support (Standard) - 2 Cables to Bolt Circle - 250-1000 AAC or 300-795 ACSR to 5 Inch Bolt Circle with Galvanized Clamping Hardware. (6 each - 1/2-13 x 3 inch Bolts, 1/2-13 Nuts and 1/2 inch Lock Washers, (4 each - 5/8-11 x 1-1/4 inch Bolts, 5/8 Flat Washers and 5/8 inch Lock Washers).
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

5 inch Bolt Circle, Galvanized Hardware

Specifications

Conductor Range

250-1000 AAC kcmil , 300-795 ACSR kcmil

Material

Aluminum

Insulation

None

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant