Catalog No. : ASBE-R-5
Description: Alum Bolt Bus Support Single Ring 5
UPC: 783786695584
Aluminum Bolted Substation Bus Support - Pipe to Bolt Circle - Single Ring - Clamp or Slip Fit - 230kV Maximum - 5 inch NPS Pipe to 5 inch Bolt Circle
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Classifications
Brand Name |
Homac |