text.skipToContent text.skipToNavigation

Catalog No. : ASBE-P-5-EH

Description:  Alum Bolt Bus Support Single Ring 4

UPC: 783786695577

Aluminum Bolted Substation Bus Support - Pipe to Bolt Circle - Single Ring - Clamp or Slip Fit - 230kV Maximum - 4 inch NPS Pipe to 5 inch Bolt Circle, EH - Galvanized Hardware
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Classifications

Brand Name

Homac