Catalog No. : ASBD3-140-5
Description: AL 3Cable Bus Supp 750-1400 5in BC
UPC: 783786695515
Aluminum Cable Bus Support, Cable Range 750-1400 (.998-1.364). Base to Cable Center 2-5/8 inch, Width 3 inch, 1/2 Inch Bolt, Slot Size 11/16 inch X 1-1/16 inch. 3 Cables, Range 750-1400, Bolt Circle 5 inch.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |