text.skipToContent text.skipToNavigation

Catalog No. : ASBD-40-5

Description:  AL BOLTED SUBSTA BUS SUPPORT

UPC: 783786695553

Aluminum Bolted Substation Bus Support (Standard) - Cable to Bolt Circle - 1/0-400AAC 1/0-336ACSR to 5 inch Bolt Circle
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant