text.skipToContent text.skipToNavigation

Catalog No. : ASBD-40-3-SS

Description:  AL BOLTED SUBSTA BUS SUPPORT

UPC: 783786695546

Aluminum Bolted Substation Bus Support (Standard - Stainless Steel Hardware) - Cable to Bolt Circle - 1/0-400AAC 1/0-336ACSR to 3 inch Bolt Circle
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

Stainless Steel Hardware

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac