Catalog No. : ASBD-250-7-AP
Description: Alum Bolted Bus Support 2500 AAC
UPC: 783786029730
Aluminum Bolted Substation Bus Support - Cable or Pipe to Bolt Circle - Standard - 230kV Maximum - 1100-2500 AAC 1033.5 (45/7,54/7), 1113-2312 ACSR (or 1-1 1/4 inch NPS Pipe) to 7 inch Bolt Circle. Customer Specific Modifications
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Substation connector |
Specifications
|
End Connection |
Mechanical |
|
Material |
Aluminum |
|
Finish |
Bare |
Classifications
|
Brand Name |
Homac |