Catalog No. : ASBD-250-5-SSB
Description: BUS SUPPORT
UPC: 75114267052
Aluminum Bolted Substation Bus Support - Cable or Pipe to Bolt Circle - Standard - 230kV Maximum - 1100-2500 AAC 1033.5 (45/7,54/7), 1113-2312 ACSR (or 1-1 1/4 inch NPS Pipe) to 5 inch Bolt Circle, SSB - Stainless Steel Bolt, Lock Washer and Silicon Bronze Nut
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Special Features |
Stainless Steel Bolt, Lock Washer and Silicon Bronze Nut |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |