text.skipToContent text.skipToNavigation

Catalog No. : ASBD-250-5-EH

Description:  AL. BOLTED BUS SUPPORT CAB TO INS

UPC: 783786830787

Bolted Aluminum, Type ASBD - Bolted Bus Support, Pipe to Insulator. 5 Inch Bolt Circle, Cable Size ACC - 1100-2500, ACSR 1133-2300, Cable Diameter 1.209-1.823, 3-1/2 inch X 4 inch. Connectors supplied with clamping hardware in accordance with NEMA Standard CC 1. Galvanized hardware for mounting to insulator is supplied. EH is for Substitute with Galvanized Hardware.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac