Catalog No. : ASBD-175-3-SSB
Description: AL BOLTED SUBSTA BUS SUPPORT
UPC: 783786695416
Aluminum Bolted Substation Bus Support (Standard) - Cable to Bolt Circle - 4/0-1750AAC 4/0-1590ACSR to 3 inch Bolt Circle, with Stainless Steel Bolt, Lock Washer and Silicon Bronze Nut
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Special Features |
Stainless Steel Bolt, Lock Washer and Silicon Bronze Nut |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |