text.skipToContent text.skipToNavigation

Catalog No. : ASBD-175-3-EH

Description:  AL BOLTED SUBSTA BUS SUPPORT

UPC: 783786695409

Aluminum Bolted Substation Bus Support (Standard) - Cable to Bolt Circle - 4/0-1750AAC 4/0-1590ACSR to 3 inch Bolt Circle, with Galvanized Steel Hardware
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac