Catalog No. : ASBCC-G-3-BZ
Description: BRZ Bus Supp/Coupler 1-1/4 Pipe 3BC
UPC: 783786694853
Bronze version of Bolted Substation Bus Support/Coupler - Pipe to Bolt Circle - Double Ring - Rigid Fit - 230kV Maximum - 1-1/4 inch NPS Pipe to 3 inch Bolt Circle
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |