Catalog No. : ASBC-R-5-EH
Description: Alum Bolt Bus Support Double Ring
UPC: 783786695256
Aluminum Bolted Substation Bus Support - Pipe to Bolt Circle - Double Ring - Rigid or Slip Fit - 230kV Maximum - 5 inch NPS Pipe to 5 inch Bolt Circle, Galvanized Hardware
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |