Catalog No. : ASBC-P-55
Description: AL Bus Support 2X 5in BC 4in Pipe
UPC: 783786695201
Aluminum Bolted Substation Bus Support - Pipe to Bolt Circle - Double Ring - Rigid or Slip Fit - 230kV Maximum - 4 inch NPS Pipe to Two 5 inch Bolt Circles, one on top and one on the bottom.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |