text.skipToContent text.skipToNavigation

Catalog No. : ASBC-P-5-SS

Description:  AL BOLTED SUBSTA BUS SUPPORT

UPC: 783786695195

Aluminum Bolted Substation Bus Support (Double Ring - Rigid or Slip Fit - Stainless Steel Hardware) - Pipe to Bolt Circle - 4 inch Pipe to 5 inch Bolt Circle
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac