Catalog No. : ASBC-P-3-EH
Description: AL BOLTED SUBSTA BUS SUPPORT DOUBLE
UPC: 75114393201
Aluminum Bolted Substation Bus Support - Double Ring - Rigid or Slip Fit, Pipe to Bolt Circle - 4 inch Pipe to 3 inch Bolt Circle with Galvanized Mounting Hardware, Over 1kV.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Special Features |
Galvanized Mounting Hardware included |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Insulation |
None |
Classifications
Brand Name |
Homac |